Grove Gear HM230-60-2-1.938-180TC-L2
Part #:HM230-60-2-1.938-180TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 7.5 | AK: | 8.5 |
| V: | 2.51 in | BD: | 9 |
| U: | 0.875 in | F: | 4 |
| AE1: | 0.6 | D: | 3.25 |
| C: | 8.88 in | AE2: | 0.36 |
| L: | 6.57 in | BF: | 0.53 |
| T: | 1.938 | AJ: | 7.25 |
| Center Distance (in): | 3 in | I: | 4.84 in |
| L1: | 9.82 in | B: | 8.12 |
| BE1: | 0.5 in | G: | 2 |
| AD: | 6.53 |
Technical Specifications
| Output Diameter (in): | 1.938 in | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Ratio Range: | 60:1 |
| Input Style: | Flexible Coupling Input | Output Key: | 1/2 X 3.38 |
| Input HP @ 1750 RPM: | 1.279 | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.875 in | Center Distance (in): | 3 |
| Output RPM: | 29.2 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Model Code: | HM230 |
| Bore Code: | 31 | Thrust Rating - output shaft: | 2574 |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Ratio: | 60:1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Assembly: | HM-2 |
| Service Factor: | 1 | Motor Frame Size: | 180TC |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Output Torque Rating (in-lb): | 1924 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

