Grove Gear HM230-60-2-1.938-180TC-L3
Part #:HM230-60-2-1.938-180TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.25 | BF: | 0.53 |
| AG: | 7.5 | T: | 1.938 |
| C: | 8.88 in | B: | 8.12 |
| F: | 4 | G: | 2 |
| AE1: | 0.6 | I: | 4.84 in |
| L1: | 9.82 in | L: | 6.57 in |
| V: | 2.51 in | AD: | 6.53 |
| BE1: | 0.5 in | AE2: | 0.36 |
| AJ: | 7.25 | U: | 0.875 in |
| AK: | 8.5 | BD: | 9 |
| Center Distance (in): | 3 in |
Technical Specifications
| Output Shaft Direction: | 2 | Output Diameter (in): | 1.938 in |
| Input Diameter (in): | 0.875 in | No. of Gear Reductions: | Single |
| Motor Frame Size: | 180TC | Ratio: | 60:1 |
| Service Factor: | 1 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 1.279 | Input RPM: | 1,750 |
| Model Code: | HM230 | Output Key: | 1/2 X 3.38 |
| Assembly: | HM-2 | Reducer: | Worm - Right Angle |
| Ratio Range: | 60:1 | Input Keyway: | 3/16 X 1.75 in |
| Bore Code: | 31 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 3 | Output RPM: | 29.2 |
| Output Shaft: | Hollow Bore | Thrust Rating - output shaft: | 2574 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 1924 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

