How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | L: | 6.57 in |
| D: | 3.25 | B: | 8.12 |
| F: | 4 | I: | 4.84 in |
| V: | 2.51 in | Center Distance (in): | 3 in |
| BF: | 0.53 | L1: | 9.82 in |
| T: | 1.938 | U: | 0.875 in |
| C: | 8.88 in | AE2: | 0.36 |
| BD: | 9 | AD: | 6.53 |
| AK: | 8.5 | G: | 2 |
| BE1: | 0.5 in | AE1: | 0.6 |
| AG: | 7.5 |
Technical Specifications
| Housing Material: | Cast Iron | Ratio Range: | 60:1 |
| Model Code: | HM230 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.938 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | 2 |
| Input Diameter (in): | 0.875 in | Product Type: | Right Angle |
| Gear Type: | Worm | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 29.2 | Motor Frame Size: | 210TC |
| Input Keyway: | 3/16 X 1.75 in | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Ratio: | 60:1 |
| Output Key: | 1/2 X 3.38 | Thrust Rating - output shaft: | 2574 |
| Input HP @ 1750 RPM: | 1.279 | Service Factor: | 1 |
| Bore Code: | 31 | No. of Gear Reductions: | Single |
| Assembly: | HM-2 | Center Distance (in): | 3 |
| Output Torque Rating (in-lb): | 1924 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

