Grove Gear HM230-60-2-1.938-56C-L4
Part #:HM230-60-2-1.938-56C-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | T: | 1.938 |
| AE2: | 0.36 | D: | 3.25 |
| LM: | 8.82 | AK: | 4.5 |
| B: | 8.12 | G: | 2 |
| I: | 4.84 in | BD: | 5.88 |
| C: | 8.88 in | F: | 4 |
| U: | 0.875 in | AD: | 6.53 |
| BE: | 0.38 in | V: | 2.51 in |
| AE1: | 0.6 | BF: | 0.41 |
| L: | 6.57 in | AG: | 7.5 |
| Center Distance (in): | 3 in |
Technical Specifications
| Ratio: | 60:1 | Input Keyway: | 3/16 X 1.75 in |
| Output Key: | 1/2 X 3.38 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | Housing Material: | Cast Iron |
| Bore Code: | 31 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Assembly: | HM-2 | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Gear Type: | Worm |
| Input RPM: | 1,750 | Ratio Range: | 60:1 |
| Model Code: | HM230 | Output Diameter (in): | 1.938 in |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 1.279 |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 3 |
| Reducer: | Worm - Right Angle | Output RPM: | 29.2 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 56C |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 2574 |
| Output Torque Rating (in-lb): | 1924 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

