Grove Gear HM230-60-2-140TC-1.250
Part #:HM230-60-2-140TC-1.250
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.6 | LM: | 8.82 |
| BD: | 5.88 | AE2: | 0.36 |
| I: | 4.84 in | AK: | 4.5 |
| BF: | 0.41 | G: | 2 |
| AD: | 6.53 | BE: | 0.38 in |
| B: | 8.12 | T: | 1.25 |
| F: | 4 | C: | 8.88 in |
| Center Distance (in): | 3 in | AJ: | 5.88 |
| D: | 3.25 | V: | 2.51 in |
| L: | 6.57 in | U: | 0.875 in |
| AG: | 7.5 |
Technical Specifications
| Input Diameter (in): | 0.875 in | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Output Diameter (in): | 1.25 in | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 1.279 | Output Shaft Direction: | 2 |
| Output RPM: | 29.2 | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Output Key: | 1/4 X 2.50 |
| Output Shaft Assembly Code: | 2 | Assembly: | HM-2 |
| Model Code: | HM230 | Motor Frame Size: | 140TC |
| Thrust Rating - output shaft: | 2574 | Ratio Range: | 60:1 |
| Input RPM: | 1,750 | Bore Code: | 20 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio: | 60:1 | Product Type: | Right Angle |
| Center Distance (in): | 3 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1924 in/lbs |

