Grove Gear HM230-60-2-140TC-1.750
Part #:HM230-60-2-140TC-1.750
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | V: | 2.51 in |
| C: | 8.88 in | L: | 6.57 in |
| BD: | 5.88 | LM: | 8.82 |
| I: | 4.84 in | AG: | 7.5 |
| D: | 3.25 | B: | 8.12 |
| Center Distance (in): | 3 in | BF: | 0.41 |
| AE2: | 0.36 | F: | 4 |
| U: | 0.875 in | AJ: | 5.88 |
| AK: | 4.5 | AE1: | 0.6 |
| AD: | 6.53 | T: | 1.75 |
| G: | 2 |
Technical Specifications
| Bore Code: | 28 | Input Style: | Flexible Coupling Input |
| Ratio: | 60:1 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Output Key: | 3/8 x 3.00 |
| Ratio Range: | 60:1 | Motor Frame Size: | 140TC |
| Center Distance (in): | 3 | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 1.279 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Assembly: | HM-2 |
| Housing Material: | Cast Iron | Output RPM: | 29.2 |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.875 in |
| Thrust Rating - output shaft: | 2574 | Service Factor: | 1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.75 in |
| No. of Gear Reductions: | Single | Model Code: | HM230 |
| Input Keyway: | 3/16 X 1.75 in | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 1924 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

