How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.36 | BE1: | 0.5 in |
| U: | 0.875 in | BF: | 0.53 |
| V: | 2.51 in | L: | 6.57 in |
| AE1: | 0.6 | AK: | 8.5 |
| AG: | 7.5 | AD: | 6.53 |
| D: | 3.25 | I: | 4.84 in |
| B: | 8.12 | G: | 2 |
| BD: | 9 | L1: | 9.82 in |
| F: | 4 | Center Distance (in): | 3 in |
| AJ: | 7.25 | C: | 8.88 in |
| T: | 1.188 |
Technical Specifications
| Input Diameter (in): | 0.875 in | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Assembly: | HM-1 |
| Thrust Rating - output shaft: | 1944 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Model Code: | HM230 | Center Distance (in): | 3 |
| Output RPM: | 233.3 | Bore Code: | 19 |
| Ratio: | 7.5:1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Key: | 1/4 X 2.50 | Ratio Range: | 7.5:1 |
| Output Diameter (in): | 1.188 in | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/16 X 1.75 in | Input HP @ 1750 RPM: | 6.049 |
| Motor Frame Size: | 180TC | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1519 in/lbs |

