How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.36 | BE1: | 0.5 in |
| F: | 4 | AG: | 7.5 |
| I: | 4.84 in | BF: | 0.53 |
| BD: | 9 | D: | 3.25 |
| T: | 1.188 | Center Distance (in): | 3 in |
| G: | 2 | AK: | 8.5 |
| AD: | 6.53 | B: | 8.12 |
| L1: | 9.82 in | AE1: | 0.6 |
| L: | 6.57 in | U: | 0.875 in |
| AJ: | 7.25 | V: | 2.51 in |
| C: | 8.88 in |
Technical Specifications
| Ratio: | 7.5:1 | Housing Material: | Cast Iron |
| Bore Code: | 19 | Model Code: | HM230 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Motor Frame Size: | 180TC |
| Shaft Seal Material: | Viton | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Input Style: | Flexible Coupling Input | Thrust Rating - output shaft: | 1944 |
| Ratio Range: | 7.5:1 | Input Keyway: | 3/16 X 1.75 in |
| Input Diameter (in): | 0.875 in | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Output Key: | 1/4 X 2.50 |
| Assembly: | HM-1 | Output Diameter (in): | 1.188 in |
| Center Distance (in): | 3 | Input HP @ 1750 RPM: | 6.049 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Output RPM: | 233.3 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1519 in/lbs |

