How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | F: | 4 |
| AJ: | 7.25 | BD: | 9 |
| B: | 8.12 | BF: | 0.53 |
| AE2: | 0.36 | C: | 8.88 in |
| BE1: | 0.5 in | AK: | 8.5 |
| D: | 3.25 | U: | 0.875 in |
| AD: | 6.53 | V: | 2.51 in |
| I: | 4.84 in | AG: | 7.5 |
| T: | 1.188 | L: | 6.57 in |
| AE1: | 0.6 | L1: | 9.82 in |
| G: | 2 |
Technical Specifications
| Input HP @ 1750 RPM: | 6.049 | Gear Type: | Worm |
| Center Distance (in): | 3 | Output Key: | 1/4 X 2.50 |
| Thrust Rating - output shaft: | 1944 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Input Diameter (in): | 0.875 in | Output RPM: | 233.3 |
| Bore Code: | 19 | Output Shaft Direction: | 1 |
| Assembly: | HM-1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Ratio: | 7.5:1 | Output Diameter (in): | 1.188 in |
| Model Code: | HM230 | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Ratio Range: | 7.5:1 |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 210TC | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 1519 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

