How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | AD: | 6.53 |
| AJ: | 5.88 | L: | 6.57 in |
| G: | 2 | AK: | 4.5 |
| BF: | 0.41 | D: | 3.25 |
| U: | 0.875 in | I: | 4.84 in |
| F: | 4 | Center Distance (in): | 3 in |
| BE: | 0.38 in | B: | 8.12 |
| AE1: | 0.6 | T: | 1.188 |
| AG: | 7.5 | C: | 8.88 in |
| LM: | 8.82 | AE2: | 0.36 |
| BD: | 5.88 |
Technical Specifications
| Ratio: | 7.5:1 | Gear Type: | Worm |
| Output Key: | 1/4 X 2.50 | Shaft Seal Material: | Viton |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Thrust Rating - output shaft: | 1944 | Bore Code: | 19 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Ratio Range: | 7.5:1 | Input Diameter (in): | 0.875 in |
| Center Distance (in): | 3 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 56C | Input HP @ 1750 RPM: | 6.049 |
| Service Factor: | 1 | Output RPM: | 233.3 |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Model Code: | HM230 | Assembly: | HM-1 |
| Output Diameter (in): | 1.188 in | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 1519 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

