How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | Center Distance (in): | 3 in |
| BF: | 0.41 | V: | 2.51 in |
| L: | 6.57 in | AE2: | 0.36 |
| AK: | 4.5 | AE1: | 0.6 |
| AD: | 6.53 | LM: | 8.82 |
| B: | 8.12 | BE: | 0.38 in |
| F: | 4 | C: | 8.88 in |
| AG: | 7.5 | AJ: | 5.88 |
| U: | 0.875 in | D: | 3.25 |
| T: | 1.188 | G: | 2 |
| BD: | 5.88 |
Technical Specifications
| Ratio Range: | 7.5:1 | Output Diameter (in): | 1.188 in |
| Assembly: | HM-1 | Input Keyway: | 3/16 X 1.75 in |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 1944 |
| Center Distance (in): | 3 | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Bore Code: | 19 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 2.50 |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Motor Frame Size: | 56C | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 6.049 | Service Factor: | 1 |
| Input Diameter (in): | 0.875 in | Input RPM: | 1,750 |
| Model Code: | HM230 | No. of Gear Reductions: | Single |
| Ratio: | 7.5:1 | Output RPM: | 233.3 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1519 in/lbs |

