How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 4 | BD: | 5.88 |
| BF: | 0.41 | C: | 8.88 in |
| I: | 4.84 in | AE2: | 0.36 |
| LM: | 8.82 | T: | 1.188 |
| U: | 0.875 in | G: | 2 |
| AG: | 7.5 | AD: | 6.53 |
| Center Distance (in): | 3 in | AK: | 4.5 |
| B: | 8.12 | V: | 2.51 in |
| L: | 6.57 in | AJ: | 5.88 |
| BE: | 0.38 in | AE1: | 0.6 |
| D: | 3.25 |
Technical Specifications
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 1944 | Model Code: | HM230 |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Bore Code: | 19 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Assembly: | HM-1 | Input HP @ 1750 RPM: | 6.049 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Ratio Range: | 7.5:1 | Output Key: | 1/4 X 2.50 |
| Output Diameter (in): | 1.188 in | Input Diameter (in): | 0.875 in |
| Service Factor: | 1 | Output RPM: | 233.3 |
| Ratio: | 7.5:1 | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 3 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 56C | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 1519 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

