How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 7.5 | B: | 8.12 |
| AE2: | 0.36 | C: | 8.88 in |
| AK: | 4.5 | D: | 3.25 |
| AJ: | 5.88 | BD: | 5.88 |
| BE: | 0.38 in | LM: | 8.82 |
| G: | 2 | U: | 0.875 in |
| V: | 2.51 in | F: | 4 |
| BF: | 0.41 | L: | 6.57 in |
| T: | 1.25 | Center Distance (in): | 3 in |
| AE1: | 0.6 | I: | 4.84 in |
| AD: | 6.53 |
Technical Specifications
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Center Distance (in): | 3 | Thrust Rating - output shaft: | 1944 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 6.049 | Service Factor: | 1 |
| Output RPM: | 233.3 | Ratio: | 7.5:1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Bore Code: | 20 |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Output Diameter (in): | 1.25 in |
| Motor Frame Size: | 140TC | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Model Code: | HM230 |
| Output Key: | 1/4 X 2.50 | Input Diameter (in): | 0.875 in |
| Output Shaft: | Hollow Bore | Ratio Range: | 7.5:1 |
| No. of Gear Reductions: | Single | Assembly: | HM-1 |
| Output Shaft Assembly Code: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Output Torque Rating (in-lb): | 1519 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

