How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.25 | BD: | 5.88 |
| AJ: | 5.88 | AG: | 7.5 |
| BE: | 0.38 in | U: | 0.875 in |
| L: | 6.57 in | BF: | 0.41 |
| LM: | 8.82 | AE1: | 0.6 |
| T: | 1.25 | Center Distance (in): | 3 in |
| AK: | 4.5 | F: | 4 |
| G: | 2 | AD: | 6.53 |
| V: | 2.51 in | AE2: | 0.36 |
| C: | 8.88 in | B: | 8.12 |
| I: | 4.84 in |
Technical Specifications
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 140TC |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3 |
| Thrust Rating - output shaft: | 1944 | Product Type: | Right Angle |
| Output RPM: | 233.3 | Assembly: | HM-1 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Model Code: | HM230 | Input RPM: | 1,750 |
| Input Diameter (in): | 0.875 in | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Ratio Range: | 7.5:1 |
| Ratio: | 7.5:1 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 6.049 | Output Key: | 1/4 X 2.50 |
| Bore Code: | 20 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.25 in |
| Input Keyway: | 3/16 X 1.75 in | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1519 in/lbs |

