How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 8.88 in | D: | 3.25 |
| BD: | 9 | T: | 1.25 |
| F: | 4 | B: | 8.12 |
| L: | 6.57 in | AE2: | 0.36 |
| AD: | 6.53 | L1: | 9.82 in |
| AK: | 8.5 | I: | 4.84 in |
| BE1: | 0.5 in | U: | 0.875 in |
| BF: | 0.53 | Center Distance (in): | 3 in |
| AG: | 7.5 | V: | 2.51 in |
| AJ: | 7.25 | G: | 2 |
| AE1: | 0.6 |
Technical Specifications
| Output RPM: | 233.3 | Input HP @ 1750 RPM: | 6.049 |
| Product Type: | Right Angle | Ratio Range: | 7.5:1 |
| Housing Material: | Cast Iron | Center Distance (in): | 3 |
| No. of Gear Reductions: | Single | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Output Key: | 1/4 X 2.50 |
| Output Shaft Assembly Code: | 1 | Input Diameter (in): | 0.875 in |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 1.25 in | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 1944 | Ratio: | 7.5:1 |
| Assembly: | HM-1 | Bore Code: | 20 |
| Gear Type: | Worm | Model Code: | HM230 |
| Motor Frame Size: | 180TC | Input Keyway: | 3/16 X 1.75 in |
| Output Torque Rating (in-lb): | 1519 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

