How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.25 | U: | 0.875 in |
| Center Distance (in): | 3 in | BD: | 9 |
| F: | 4 | BF: | 0.53 |
| C: | 8.88 in | L1: | 9.82 in |
| AK: | 8.5 | G: | 2 |
| BE1: | 0.5 in | AE2: | 0.36 |
| AD: | 6.53 | AG: | 7.5 |
| V: | 2.51 in | AE1: | 0.6 |
| B: | 8.12 | T: | 1.25 |
| L: | 6.57 in | AJ: | 7.25 |
| I: | 4.84 in |
Technical Specifications
| Ratio: | 7.5:1 | Output RPM: | 233.3 |
| Center Distance (in): | 3 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.25 in | Input Diameter (in): | 0.875 in |
| Motor Frame Size: | 180TC | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Output Key: | 1/4 X 2.50 |
| Input Style: | Flexible Coupling Input | Assembly: | HM-1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Input RPM: | 1,750 | Ratio Range: | 7.5:1 |
| Thrust Rating - output shaft: | 1944 | Service Factor: | 1 |
| Product Type: | Right Angle | Bore Code: | 20 |
| Model Code: | HM230 | Input HP @ 1750 RPM: | 6.049 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1519 in/lbs |

