How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 9.82 in | AG: | 7.5 |
| AE1: | 0.6 | G: | 2 |
| T: | 1.25 | Center Distance (in): | 3 in |
| C: | 8.88 in | AE2: | 0.36 |
| BE1: | 0.5 in | L: | 6.57 in |
| B: | 8.12 | AD: | 6.53 |
| AK: | 8.5 | F: | 4 |
| I: | 4.84 in | AJ: | 7.25 |
| U: | 0.875 in | BD: | 9 |
| V: | 2.51 in | D: | 3.25 |
| BF: | 0.53 |
Technical Specifications
| Ratio: | 7.5:1 | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Thrust Rating - output shaft: | 1944 |
| Bore Code: | 20 | Output Shaft Assembly Code: | 1 |
| Output Key: | 1/4 X 2.50 | Input Diameter (in): | 0.875 in |
| Center Distance (in): | 3 | Product Type: | Right Angle |
| Motor Frame Size: | 180TC | Input Keyway: | 3/16 X 1.75 in |
| Input HP @ 1750 RPM: | 6.049 | Assembly: | HM-1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Gear Type: | Worm | Model Code: | HM230 |
| Ratio Range: | 7.5:1 | Output Diameter (in): | 1.25 in |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output RPM: | 233.3 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1519 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

