How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.57 in | BD: | 5.88 |
| V: | 2.51 in | Center Distance (in): | 3 in |
| G: | 2 | C: | 8.88 in |
| B: | 8.12 | D: | 3.25 |
| AK: | 4.5 | BF: | 0.41 |
| I: | 4.84 in | AE1: | 0.6 |
| AG: | 7.5 | AD: | 6.53 |
| T: | 1.25 | AJ: | 5.88 |
| U: | 0.875 in | F: | 4 |
| LM: | 8.82 | AE2: | 0.36 |
| BE: | 0.38 in |
Technical Specifications
| Ratio: | 7.5:1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | Output RPM: | 233.3 |
| Input HP @ 1750 RPM: | 6.049 | Product Type: | Right Angle |
| Assembly: | HM-1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 1944 | Gear Type: | Worm |
| Center Distance (in): | 3 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Output Key: | 1/4 X 2.50 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.75 in |
| Model Code: | HM230 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.25 in | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 56C | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Bore Code: | 20 | Ratio Range: | 7.5:1 |
| Output Torque Rating (in-lb): | 1519 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

