How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 9.82 in | Center Distance (in): | 3 in |
| T: | 1.438 | V: | 2.51 in |
| D: | 3.25 | U: | 0.875 in |
| AJ: | 7.25 | G: | 2 |
| BD: | 9 | F: | 4 |
| AE2: | 0.36 | AK: | 8.5 |
| BF: | 0.53 | AD: | 6.53 |
| I: | 4.84 in | B: | 8.12 |
| L: | 6.57 in | BE1: | 0.5 in |
| AG: | 7.5 | AE1: | 0.6 |
| C: | 8.88 in |
Technical Specifications
| Center Distance (in): | 3 | Motor Frame Size: | 180TC |
| Input Keyway: | 3/16 X 1.75 in | Output Key: | 3/8 x 3.00 |
| Shaft Seal Material: | Viton | Output RPM: | 233.3 |
| Reducer: | Worm - Right Angle | Bore Code: | 23 |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.438 in | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 1944 |
| Ratio: | 7.5:1 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | 1 | Assembly: | HM-1 |
| Gear Type: | Worm | Input Diameter (in): | 0.875 in |
| Input HP @ 1750 RPM: | 6.049 | Output Shaft: | Hollow Bore |
| Ratio Range: | 7.5:1 | Service Factor: | 1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Model Code: | HM230 |
| Output Torque Rating (in-lb): | 1519 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

