How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 6.53 | I: | 4.84 in |
| AE2: | 0.36 | V: | 2.51 in |
| BF: | 0.53 | BE1: | 0.5 in |
| B: | 8.12 | G: | 2 |
| U: | 0.875 in | AE1: | 0.6 |
| AJ: | 7.25 | AG: | 7.5 |
| T: | 1.438 | BD: | 9 |
| L1: | 9.82 in | AK: | 8.5 |
| C: | 8.88 in | L: | 6.57 in |
| D: | 3.25 | F: | 4 |
| Center Distance (in): | 3 in |
Technical Specifications
| Input Diameter (in): | 0.875 in | Output Shaft Direction: | 1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 180TC |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Model Code: | HM230 |
| Input HP @ 1750 RPM: | 6.049 | Thrust Rating - output shaft: | 1944 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft: | Hollow Bore |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Bore Code: | 23 |
| No. of Gear Reductions: | Single | Center Distance (in): | 3 |
| Output RPM: | 233.3 | Output Key: | 3/8 x 3.00 |
| Output Diameter (in): | 1.438 in | Ratio: | 7.5:1 |
| Assembly: | HM-1 | Ratio Range: | 7.5:1 |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 1519 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

