How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | AE1: | 0.6 |
| I: | 4.84 in | L1: | 9.82 in |
| AG: | 7.5 | C: | 8.88 in |
| AJ: | 7.25 | G: | 2 |
| B: | 8.12 | L: | 6.57 in |
| T: | 1.438 | AD: | 6.53 |
| D: | 3.25 | BF: | 0.53 |
| U: | 0.875 in | BE1: | 0.5 in |
| AK: | 8.5 | BD: | 9 |
| Center Distance (in): | 3 in | AE2: | 0.36 |
| F: | 4 |
Technical Specifications
| Ratio: | 7.5:1 | Ratio Range: | 7.5:1 |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Bore Code: | 23 |
| Housing Material: | Cast Iron | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft: | Hollow Bore |
| Assembly: | HM-1 | Output Key: | 3/8 x 3.00 |
| Output RPM: | 233.3 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Input Diameter (in): | 0.875 in |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 6.049 |
| Gear Type: | Worm | Motor Frame Size: | 180TC |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.438 in | Thrust Rating - output shaft: | 1944 |
| Center Distance (in): | 3 | Model Code: | HM230 |
| Output Shaft Direction: | 1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1519 in/lbs |

