How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | L1: | 9.82 in |
| V: | 2.51 in | T: | 1.438 |
| AD: | 6.53 | AJ: | 7.25 |
| AE1: | 0.6 | G: | 2 |
| BE1: | 0.5 in | U: | 0.875 in |
| B: | 8.12 | D: | 3.25 |
| C: | 8.88 in | F: | 4 |
| L: | 6.57 in | BF: | 0.53 |
| AK: | 8.5 | Center Distance (in): | 3 in |
| AE2: | 0.36 | AG: | 7.5 |
| I: | 4.84 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.875 in |
| Input Keyway: | 3/16 X 1.75 in | Model Code: | HM230 |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 1 |
| Assembly: | HM-1 | Service Factor: | 1 |
| Bore Code: | 23 | Output RPM: | 233.3 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 6.049 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Ratio: | 7.5:1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 210TC | Thrust Rating - output shaft: | 1944 |
| Gear Type: | Worm | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 1.438 in | Center Distance (in): | 3 |
| Ratio Range: | 7.5:1 | Output Key: | 3/8 x 3.00 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 1519 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

