How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | V: | 2.51 in |
| U: | 0.875 in | AG: | 7.5 |
| AE2: | 0.36 | F: | 4 |
| T: | 1.438 | B: | 8.12 |
| D: | 3.25 | BD: | 5.88 |
| AD: | 6.53 | Center Distance (in): | 3 in |
| BE: | 0.38 in | AE1: | 0.6 |
| LM: | 8.82 | G: | 2 |
| C: | 8.88 in | I: | 4.84 in |
| L: | 6.57 in | AK: | 4.5 |
| AJ: | 5.88 |
Technical Specifications
| Ratio: | 7.5:1 | Motor Frame Size: | 56C |
| Output Diameter (in): | 1.438 in | Center Distance (in): | 3 |
| Ratio Range: | 7.5:1 | Input Keyway: | 3/16 X 1.75 in |
| Input Diameter (in): | 0.875 in | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Model Code: | HM230 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 6.049 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Assembly: | HM-1 | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 1944 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | 1 |
| Output RPM: | 233.3 | Output Key: | 3/8 x 3.00 |
| Input RPM: | 1,750 | Bore Code: | 23 |
| Output Torque Rating (in-lb): | 1519 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

