How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | BF: | 0.41 |
| AE2: | 0.36 | BD: | 5.88 |
| AG: | 7.5 | L: | 6.57 in |
| AD: | 6.53 | U: | 0.875 in |
| D: | 3.25 | T: | 1.438 |
| F: | 4 | G: | 2 |
| V: | 2.51 in | I: | 4.84 in |
| AE1: | 0.6 | C: | 8.88 in |
| BE: | 0.38 in | B: | 8.12 |
| AK: | 4.5 | LM: | 8.82 |
| AJ: | 5.88 |
Technical Specifications
| Model Code: | HM230 | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Output RPM: | 233.3 | Output Key: | 3/8 x 3.00 |
| Output Diameter (in): | 1.438 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Center Distance (in): | 3 |
| Output Shaft: | Hollow Bore | Thrust Rating - output shaft: | 1944 |
| Input Keyway: | 3/16 X 1.75 in | Gear Type: | Worm |
| Input Diameter (in): | 0.875 in | Input HP @ 1750 RPM: | 6.049 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Ratio Range: | 7.5:1 |
| Bore Code: | 23 | Assembly: | HM-1 |
| Input Style: | Flexible Coupling Input | Ratio: | 7.5:1 |
| Input RPM: | 1,750 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 56C |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1519 in/lbs |

