Grove Gear HM230-7.5-1-1.500-180TC-L2
Part #:HM230-7.5-1-1.500-180TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | B: | 8.12 |
| L1: | 9.82 in | F: | 4 |
| AK: | 8.5 | G: | 2 |
| BF: | 0.53 | AD: | 6.53 |
| L: | 6.57 in | AE2: | 0.36 |
| D: | 3.25 | C: | 8.88 in |
| BE1: | 0.5 in | AE1: | 0.6 |
| T: | 1.5 | Center Distance (in): | 3 in |
| AG: | 7.5 | I: | 4.84 in |
| U: | 0.875 in | AJ: | 7.25 |
| BD: | 9 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Model Code: | HM230 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Output Key: | 3/8 x 3.00 |
| Center Distance (in): | 3 | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 1944 | Bore Code: | 24 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.5 in |
| Motor Frame Size: | 180TC | Input Diameter (in): | 0.875 in |
| Service Factor: | 1 | Ratio: | 7.5:1 |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 6.049 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Output RPM: | 233.3 | Ratio Range: | 7.5:1 |
| Product Type: | Right Angle | Assembly: | HM-1 |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 1519 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

