Grove Gear HM230-7.5-1-1.500-180TC-L4
Part #:HM230-7.5-1-1.500-180TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2 | AD: | 6.53 |
| AJ: | 7.25 | L1: | 9.82 in |
| AG: | 7.5 | F: | 4 |
| B: | 8.12 | T: | 1.5 |
| V: | 2.51 in | AE1: | 0.6 |
| D: | 3.25 | Center Distance (in): | 3 in |
| BD: | 9 | BE1: | 0.5 in |
| AK: | 8.5 | BF: | 0.53 |
| U: | 0.875 in | C: | 8.88 in |
| I: | 4.84 in | L: | 6.57 in |
| AE2: | 0.36 |
Technical Specifications
| Motor Frame Size: | 180TC | Bore Code: | 24 |
| Model Code: | HM230 | No. of Gear Reductions: | Single |
| Center Distance (in): | 3 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Output RPM: | 233.3 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Gear Type: | Worm | Input Diameter (in): | 0.875 in |
| Shaft Seal Material: | Viton | Assembly: | HM-1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | 1 |
| Input Style: | Flexible Coupling Input | Ratio Range: | 7.5:1 |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 1944 |
| Output Diameter (in): | 1.5 in | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 6.049 |
| Output Key: | 3/8 x 3.00 | Ratio: | 7.5:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1519 in/lbs |

