Grove Gear HM230-7.5-1-1.500-180TC-L9
Part #:HM230-7.5-1-1.500-180TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 4 | L1: | 9.82 in |
| V: | 2.51 in | AE1: | 0.6 |
| AG: | 7.5 | Center Distance (in): | 3 in |
| BD: | 9 | D: | 3.25 |
| BF: | 0.53 | I: | 4.84 in |
| BE1: | 0.5 in | AK: | 8.5 |
| AE2: | 0.36 | L: | 6.57 in |
| B: | 8.12 | U: | 0.875 in |
| AD: | 6.53 | AJ: | 7.25 |
| T: | 1.5 | C: | 8.88 in |
| G: | 2 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.875 in |
| Output Key: | 3/8 x 3.00 | Output Diameter (in): | 1.5 in |
| Motor Frame Size: | 180TC | Assembly: | HM-1 |
| Output Shaft Direction: | 1 | Ratio Range: | 7.5:1 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Ratio: | 7.5:1 | Model Code: | HM230 |
| Bore Code: | 24 | Thrust Rating - output shaft: | 1944 |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 6.049 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Output RPM: | 233.3 |
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 3 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Torque Rating (in-lb): | 1519 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

