How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 8.82 | AJ: | 5.88 |
| D: | 3.25 | AE1: | 0.6 |
| V: | 2.51 in | BF: | 0.41 |
| AD: | 6.53 | B: | 8.12 |
| Center Distance (in): | 3 in | U: | 0.875 in |
| C: | 8.88 in | BE: | 0.38 in |
| BD: | 5.88 | T: | 1.5 |
| I: | 4.84 in | G: | 2 |
| AK: | 4.5 | L: | 6.57 in |
| AE2: | 0.36 | F: | 4 |
| AG: | 7.5 |
Technical Specifications
| Output Key: | 3/8 x 3.00 | Service Factor: | 1 |
| Bore Code: | 24 | Output RPM: | 233.3 |
| Output Diameter (in): | 1.5 in | Input Keyway: | 3/16 X 1.75 in |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Center Distance (in): | 3 |
| Ratio Range: | 7.5:1 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Assembly: | HM-1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Model Code: | HM230 |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 1944 |
| Input Diameter (in): | 0.875 in | Shaft Seal Material: | Viton |
| Ratio: | 7.5:1 | Input HP @ 1750 RPM: | 6.049 |
| Motor Frame Size: | 56C | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 1519 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

