How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 7.5 | L: | 6.57 in |
| AD: | 6.53 | AK: | 4.5 |
| C: | 8.88 in | BF: | 0.41 |
| AE2: | 0.36 | LM: | 8.82 |
| AJ: | 5.88 | U: | 0.875 in |
| BE: | 0.38 in | D: | 3.25 |
| F: | 4 | B: | 8.12 |
| V: | 2.51 in | G: | 2 |
| BD: | 5.88 | T: | 1.625 |
| AE1: | 0.6 | Center Distance (in): | 3 in |
| I: | 4.84 in |
Technical Specifications
| Product Type: | Right Angle | Center Distance (in): | 3 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Model Code: | HM230 |
| Output Diameter (in): | 1.625 in | Assembly: | HM-1 |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 6.049 |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | 1 |
| Motor Frame Size: | 140TC | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Shaft Seal Material: | Viton | Output Key: | 3/8 x 3.00 |
| Gear Type: | Worm | Thrust Rating - output shaft: | 1944 |
| Input RPM: | 1,750 | Ratio Range: | 7.5:1 |
| Bore Code: | 26 | Ratio: | 7.5:1 |
| Input Diameter (in): | 0.875 in | Output RPM: | 233.3 |
| Output Torque Rating (in-lb): | 1519 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

