Grove Gear HM230-7.5-1-1.625-180TC
Part #:HM230-7.5-1-1.625-180TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 7.5 | T: | 1.625 |
| C: | 8.88 in | BF: | 0.53 |
| L: | 6.57 in | F: | 4 |
| G: | 2 | I: | 4.84 in |
| AD: | 6.53 | D: | 3.25 |
| AE2: | 0.36 | U: | 0.875 in |
| BE1: | 0.5 in | BD: | 9 |
| AJ: | 7.25 | V: | 2.51 in |
| AE1: | 0.6 | Center Distance (in): | 3 in |
| B: | 8.12 | L1: | 9.82 in |
| AK: | 8.5 |
Technical Specifications
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Center Distance (in): | 3 |
| Output Shaft Direction: | 1 | Ratio: | 7.5:1 |
| Housing Material: | Cast Iron | Output RPM: | 233.3 |
| Thrust Rating - output shaft: | 1944 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.625 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Model Code: | HM230 | Assembly: | HM-1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 6.049 |
| Input Diameter (in): | 0.875 in | Product Type: | Right Angle |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 7.5:1 | Motor Frame Size: | 180TC |
| Gear Type: | Worm | Bore Code: | 26 |
| Output Key: | 3/8 x 3.00 | Input Keyway: | 3/16 X 1.75 in |
| Output Torque Rating (in-lb): | 1519 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

