Grove Gear HM230-7.5-1-1.625-180TC-L1
Part #:HM230-7.5-1-1.625-180TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 8.12 | T: | 1.625 |
| AE1: | 0.6 | D: | 3.25 |
| I: | 4.84 in | L1: | 9.82 in |
| C: | 8.88 in | AK: | 8.5 |
| BD: | 9 | F: | 4 |
| AJ: | 7.25 | U: | 0.875 in |
| Center Distance (in): | 3 in | V: | 2.51 in |
| BE1: | 0.5 in | AG: | 7.5 |
| AD: | 6.53 | AE2: | 0.36 |
| BF: | 0.53 | G: | 2 |
| L: | 6.57 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 180TC |
| Bore Code: | 26 | Output RPM: | 233.3 |
| Gear Type: | Worm | Service Factor: | 1 |
| Assembly: | HM-1 | Input HP @ 1750 RPM: | 6.049 |
| Ratio Range: | 7.5:1 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Model Code: | HM230 |
| Ratio: | 7.5:1 | Input RPM: | 1,750 |
| Input Keyway: | 3/16 X 1.75 in | Output Diameter (in): | 1.625 in |
| Thrust Rating - output shaft: | 1944 | Output Key: | 3/8 x 3.00 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 3 |
| Output Shaft Assembly Code: | 1 | Input Diameter (in): | 0.875 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1519 in/lbs |

