How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | T: | 1.688 |
| AG: | 7.5 | AK: | 8.5 |
| C: | 8.88 in | I: | 4.84 in |
| AJ: | 7.25 | BD: | 9 |
| L1: | 9.82 in | AD: | 6.53 |
| F: | 4 | V: | 2.51 in |
| U: | 0.875 in | AE2: | 0.36 |
| B: | 8.12 | D: | 3.25 |
| BF: | 0.53 | Center Distance (in): | 3 in |
| G: | 2 | AE1: | 0.6 |
| L: | 6.57 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.688 in |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Output RPM: | 233.3 |
| Model Code: | HM230 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Ratio Range: | 7.5:1 |
| Ratio: | 7.5:1 | Product Type: | Right Angle |
| Input Diameter (in): | 0.875 in | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 180TC | Output Shaft Direction: | 1 |
| Center Distance (in): | 3 | Input HP @ 1750 RPM: | 6.049 |
| Assembly: | HM-1 | Output Key: | 3/8 x 3.00 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Input Keyway: | 3/16 X 1.75 in | Housing Material: | Cast Iron |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 1944 |
| Bore Code: | 27 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1519 in/lbs |

