How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.25 | AE2: | 0.36 |
| G: | 2 | AE1: | 0.6 |
| AK: | 8.5 | T: | 1.688 |
| I: | 4.84 in | BE1: | 0.5 in |
| Center Distance (in): | 3 in | BD: | 9 |
| C: | 8.88 in | F: | 4 |
| B: | 8.12 | AD: | 6.53 |
| AJ: | 7.25 | L1: | 9.82 in |
| U: | 0.875 in | L: | 6.57 in |
| BF: | 0.53 | AG: | 7.5 |
| V: | 2.51 in |
Technical Specifications
| No. of Gear Reductions: | Single | Model Code: | HM230 |
| Assembly: | HM-1 | Output Key: | 3/8 x 3.00 |
| Output RPM: | 233.3 | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.875 in | Ratio: | 7.5:1 |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 7.5:1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.688 in |
| Gear Type: | Worm | Center Distance (in): | 3 |
| Input HP @ 1750 RPM: | 6.049 | Input Keyway: | 3/16 X 1.75 in |
| Motor Frame Size: | 210TC | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Thrust Rating - output shaft: | 1944 | Bore Code: | 27 |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1519 in/lbs |

