How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | B: | 8.12 |
| D: | 3.25 | U: | 0.875 in |
| I: | 4.84 in | AG: | 7.5 |
| BE: | 0.38 in | AK: | 4.5 |
| AE1: | 0.6 | L: | 6.57 in |
| BF: | 0.41 | T: | 1.688 |
| LM: | 8.82 | G: | 2 |
| AJ: | 5.88 | C: | 8.88 in |
| AD: | 6.53 | AE2: | 0.36 |
| Center Distance (in): | 3 in | F: | 4 |
| V: | 2.51 in |
Technical Specifications
| Gear Type: | Worm | Output Key: | 3/8 x 3.00 |
| Housing Material: | Cast Iron | Center Distance (in): | 3 |
| Thrust Rating - output shaft: | 1944 | Output Shaft Direction: | 1 |
| Ratio: | 7.5:1 | Ratio Range: | 7.5:1 |
| Reducer: | Worm - Right Angle | Model Code: | HM230 |
| Input Diameter (in): | 0.875 in | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Assembly: | HM-1 |
| Input HP @ 1750 RPM: | 6.049 | Bore Code: | 27 |
| Output Diameter (in): | 1.688 in | Shaft Seal Material: | Viton |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.75 in | Output RPM: | 233.3 |
| Motor Frame Size: | 56C | Input RPM: | 1,750 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 1519 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

