How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 8.82 | G: | 2 |
| BE: | 0.38 in | BD: | 5.88 |
| C: | 8.88 in | AD: | 6.53 |
| L: | 6.57 in | F: | 4 |
| AG: | 7.5 | T: | 1.75 |
| AE1: | 0.6 | U: | 0.875 in |
| V: | 2.51 in | AE2: | 0.36 |
| B: | 8.12 | AJ: | 5.88 |
| I: | 4.84 in | Center Distance (in): | 3 in |
| AK: | 4.5 | BF: | 0.41 |
| D: | 3.25 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Assembly: | HM-1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 233.3 | Bore Code: | 28 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Ratio Range: | 7.5:1 |
| Input HP @ 1750 RPM: | 6.049 | Model Code: | HM230 |
| Output Key: | 3/8 x 3.00 | Motor Frame Size: | 140TC |
| Output Diameter (in): | 1.75 in | Shaft Seal Material: | Viton |
| Center Distance (in): | 3 | Thrust Rating - output shaft: | 1944 |
| Gear Type: | Worm | Input Diameter (in): | 0.875 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Ratio: | 7.5:1 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1519 in/lbs |

