Grove Gear HM230-7.5-1-1.750-210TC-L9
Part #:HM230-7.5-1-1.750-210TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 8.88 in | B: | 8.12 |
| AG: | 7.5 | AD: | 6.53 |
| L1: | 9.82 in | V: | 2.51 in |
| T: | 1.75 | BE1: | 0.5 in |
| I: | 4.84 in | G: | 2 |
| U: | 0.875 in | Center Distance (in): | 3 in |
| L: | 6.57 in | AJ: | 7.25 |
| BF: | 0.53 | AE1: | 0.6 |
| BD: | 9 | AE2: | 0.36 |
| F: | 4 | AK: | 8.5 |
| D: | 3.25 |
Technical Specifications
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Key: | 3/8 x 3.00 |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.75 in |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Thrust Rating - output shaft: | 1944 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Input Diameter (in): | 0.875 in |
| Model Code: | HM230 | Ratio Range: | 7.5:1 |
| Service Factor: | 1 | Center Distance (in): | 3 |
| Output RPM: | 233.3 | Assembly: | HM-1 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 6.049 | Motor Frame Size: | 210TC |
| Output Diameter (in): | 1.75 in | Bore Code: | 28 |
| Output Shaft Assembly Code: | 1 | Input Style: | Flexible Coupling Input |
| Ratio: | 7.5:1 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 1519 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

