How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | F: | 4 |
| AD: | 6.53 | BE: | 0.38 in |
| Center Distance (in): | 3 in | B: | 8.12 |
| AJ: | 5.88 | V: | 2.51 in |
| AE2: | 0.36 | AG: | 7.5 |
| G: | 2 | T: | 1.75 |
| D: | 3.25 | AE1: | 0.6 |
| I: | 4.84 in | BD: | 5.88 |
| C: | 8.88 in | AK: | 4.5 |
| BF: | 0.41 | L: | 6.57 in |
| LM: | 8.82 |
Technical Specifications
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Ratio: | 7.5:1 | No. of Gear Reductions: | Single |
| Output Key: | 3/8 x 3.00 | Model Code: | HM230 |
| Product Type: | Right Angle | Center Distance (in): | 3 |
| Housing Material: | Cast Iron | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | 1 | Motor Frame Size: | 56C |
| Input HP @ 1750 RPM: | 6.049 | Gear Type: | Worm |
| Input Diameter (in): | 0.875 in | Output RPM: | 233.3 |
| Output Diameter (in): | 1.75 in | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Assembly: | HM-1 | Thrust Rating - output shaft: | 1944 |
| Ratio Range: | 7.5:1 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Bore Code: | 28 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1519 in/lbs |

