Grove Gear HM230-7.5-1-1.938-140TC-L3
Part #:HM230-7.5-1-1.938-140TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | U: | 0.875 in |
| D: | 3.25 | V: | 2.51 in |
| F: | 4 | B: | 8.12 |
| L: | 6.57 in | Center Distance (in): | 3 in |
| BE: | 0.38 in | T: | 1.938 |
| AG: | 7.5 | AE1: | 0.6 |
| BD: | 5.88 | AK: | 4.5 |
| G: | 2 | AE2: | 0.36 |
| BF: | 0.41 | I: | 4.84 in |
| AD: | 6.53 | C: | 8.88 in |
| LM: | 8.82 |
Technical Specifications
| Output Shaft Direction: | 1 | Motor Frame Size: | 140TC |
| Thrust Rating - output shaft: | 1944 | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.75 in | Ratio Range: | 7.5:1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 1 | Ratio: | 7.5:1 |
| Output Shaft: | Hollow Bore | Bore Code: | 31 |
| Assembly: | HM-1 | Service Factor: | 1 |
| Output RPM: | 233.3 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Output Key: | 1/2 X 3.38 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Center Distance (in): | 3 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 6.049 |
| Input Diameter (in): | 0.875 in | Model Code: | HM230 |
| Output Diameter (in): | 1.938 in | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 1519 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

