Grove Gear HM230-7.5-1-1.938-140TC-L4
Part #:HM230-7.5-1-1.938-140TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | AJ: | 5.88 |
| AE1: | 0.6 | C: | 8.88 in |
| V: | 2.51 in | BD: | 5.88 |
| AG: | 7.5 | F: | 4 |
| B: | 8.12 | L: | 6.57 in |
| Center Distance (in): | 3 in | G: | 2 |
| AK: | 4.5 | AE2: | 0.36 |
| I: | 4.84 in | BE: | 0.38 in |
| BF: | 0.41 | D: | 3.25 |
| AD: | 6.53 | T: | 1.938 |
| LM: | 8.82 |
Technical Specifications
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 140TC | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Ratio: | 7.5:1 |
| Output Shaft Assembly Code: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.875 in |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Assembly: | HM-1 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 6.049 | Service Factor: | 1 |
| Output Diameter (in): | 1.938 in | Shaft Seal Material: | Viton |
| Output Key: | 1/2 X 3.38 | Output RPM: | 233.3 |
| Thrust Rating - output shaft: | 1944 | Center Distance (in): | 3 |
| Ratio Range: | 7.5:1 | Model Code: | HM230 |
| Input Style: | Flexible Coupling Input | Bore Code: | 31 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1519 in/lbs |

