How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | G: | 2 |
| Center Distance (in): | 3 in | I: | 4.84 in |
| AG: | 7.5 | AJ: | 7.25 |
| BE1: | 0.5 in | AE1: | 0.6 |
| F: | 4 | C: | 8.88 in |
| B: | 8.12 | T: | 1.938 |
| D: | 3.25 | U: | 0.875 in |
| AD: | 6.53 | AE2: | 0.36 |
| L1: | 9.82 in | AK: | 8.5 |
| BF: | 0.53 | L: | 6.57 in |
| V: | 2.51 in |
Technical Specifications
| Input RPM: | 1,750 | Model Code: | HM230 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Input Style: | Flexible Coupling Input | Assembly: | HM-1 |
| Center Distance (in): | 3 | Thrust Rating - output shaft: | 1944 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 6.049 |
| Ratio Range: | 7.5:1 | Output Diameter (in): | 1.938 in |
| Output RPM: | 233.3 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Bore Code: | 31 |
| Motor Frame Size: | 210TC | Output Shaft: | Hollow Bore |
| Ratio: | 7.5:1 | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Input Keyway: | 3/16 X 1.75 in | No. of Gear Reductions: | Single |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Key: | 1/2 X 3.38 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1519 in/lbs |

