How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AE2: | 0.36 |
| L1: | 9.82 in | U: | 0.875 in |
| BE1: | 0.5 in | C: | 8.88 in |
| V: | 2.51 in | D: | 3.25 |
| BF: | 0.53 | AD: | 6.53 |
| F: | 4 | AG: | 7.5 |
| BD: | 9 | AK: | 8.5 |
| G: | 2 | L: | 6.57 in |
| T: | 1.938 | Center Distance (in): | 3 in |
| AE1: | 0.6 | I: | 4.84 in |
| B: | 8.12 |
Technical Specifications
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Input Diameter (in): | 0.875 in |
| Ratio Range: | 7.5:1 | Thrust Rating - output shaft: | 1944 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Output RPM: | 233.3 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Ratio: | 7.5:1 | Motor Frame Size: | 210TC |
| Input HP @ 1750 RPM: | 6.049 | Center Distance (in): | 3 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Bore Code: | 31 |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Output Key: | 1/2 X 3.38 | Reducer: | Worm - Right Angle |
| Assembly: | HM-1 | Model Code: | HM230 |
| Output Diameter (in): | 1.938 in | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 1519 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

