How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | F: | 4 |
| AG: | 7.5 | C: | 8.88 in |
| L: | 6.57 in | BD: | 5.88 |
| B: | 8.12 | AE2: | 0.36 |
| D: | 3.25 | BF: | 0.41 |
| AD: | 6.53 | U: | 0.875 in |
| AK: | 4.5 | LM: | 8.82 |
| BE: | 0.38 in | V: | 2.51 in |
| T: | 1.938 | AE1: | 0.6 |
| Center Distance (in): | 3 in | AJ: | 5.88 |
| G: | 2 |
Technical Specifications
| Center Distance (in): | 3 | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 6.049 |
| Assembly: | HM-1 | Thrust Rating - output shaft: | 1944 |
| Bore Code: | 31 | Output Key: | 1/2 X 3.38 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Ratio: | 7.5:1 |
| Ratio Range: | 7.5:1 | Shaft Seal Material: | Viton |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output RPM: | 233.3 |
| Output Diameter (in): | 1.938 in | Housing Material: | Cast Iron |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Model Code: | HM230 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Motor Frame Size: | 56C | Input Diameter (in): | 0.875 in |
| Output Torque Rating (in-lb): | 1519 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

