How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 8.12 | L: | 6.57 in |
| LM: | 8.82 | I: | 4.84 in |
| Center Distance (in): | 3 in | AK: | 4.5 |
| BE: | 0.38 in | AD: | 6.53 |
| T: | 1.938 | AE1: | 0.6 |
| AJ: | 5.88 | F: | 4 |
| G: | 2 | BF: | 0.41 |
| C: | 8.88 in | BD: | 5.88 |
| D: | 3.25 | AE2: | 0.36 |
| V: | 2.51 in | AG: | 7.5 |
| U: | 0.875 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Motor Frame Size: | 56C | Output Diameter (in): | 1.938 in |
| Output Key: | 1/2 X 3.38 | Center Distance (in): | 3 |
| Input HP @ 1750 RPM: | 6.049 | No. of Gear Reductions: | Single |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Ratio Range: | 7.5:1 |
| Gear Type: | Worm | Bore Code: | 31 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Output RPM: | 233.3 | Output Shaft Assembly Code: | 1 |
| Ratio: | 7.5:1 | Assembly: | HM-1 |
| Input RPM: | 1,750 | Input Diameter (in): | 0.875 in |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 1944 |
| Input Keyway: | 3/16 X 1.75 in | Model Code: | HM230 |
| Output Torque Rating (in-lb): | 1519 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

