How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | AE2: | 0.36 |
| U: | 0.875 in | AD: | 6.53 |
| G: | 2 | F: | 4 |
| D: | 3.25 | T: | 1.188 |
| LM: | 8.82 | Center Distance (in): | 3 in |
| AG: | 7.5 | B: | 8.12 |
| L: | 6.57 in | BF: | 0.41 |
| C: | 8.88 in | I: | 4.84 in |
| AE1: | 0.6 | V: | 2.51 in |
| AK: | 4.5 | BD: | 5.88 |
| BE: | 0.38 in |
Technical Specifications
| Output Diameter (in): | 1.188 in | Output Shaft Direction: | 2 |
| Output Key: | 1/4 X 2.50 | Motor Frame Size: | 140TC |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Bore Code: | 19 | No. of Gear Reductions: | Single |
| Model Code: | HM230 | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 3 | Assembly: | HM-2 |
| Output RPM: | 233.3 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio: | 7.5:1 | Thrust Rating - output shaft: | 1944 |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Ratio Range: | 7.5:1 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Input Diameter (in): | 0.875 in |
| Input HP @ 1750 RPM: | 6.049 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1519 in/lbs |

