How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.6 | AK: | 4.5 |
| U: | 0.875 in | BD: | 5.88 |
| AJ: | 5.88 | AD: | 6.53 |
| AE2: | 0.36 | V: | 2.51 in |
| LM: | 8.82 | I: | 4.84 in |
| C: | 8.88 in | T: | 1.188 |
| AG: | 7.5 | L: | 6.57 in |
| BF: | 0.41 | D: | 3.25 |
| G: | 2 | Center Distance (in): | 3 in |
| B: | 8.12 | F: | 4 |
| BE: | 0.38 in |
Technical Specifications
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.75 in | Service Factor: | 1 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 6.049 |
| Input Diameter (in): | 0.875 in | Ratio Range: | 7.5:1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Assembly: | HM-2 |
| Thrust Rating - output shaft: | 1944 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Ratio: | 7.5:1 |
| Output Shaft: | Hollow Bore | Bore Code: | 19 |
| Model Code: | HM230 | Output RPM: | 233.3 |
| Center Distance (in): | 3 | Housing Material: | Cast Iron |
| Output Key: | 1/4 X 2.50 | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Motor Frame Size: | 140TC |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 1.188 in |
| Output Torque Rating (in-lb): | 1519 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

