How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | U: | 0.875 in |
| L1: | 9.82 in | G: | 2 |
| AJ: | 7.25 | C: | 8.88 in |
| BE1: | 0.5 in | B: | 8.12 |
| AK: | 8.5 | BF: | 0.53 |
| BD: | 9 | L: | 6.57 in |
| I: | 4.84 in | V: | 2.51 in |
| T: | 1.188 | AE2: | 0.36 |
| AG: | 7.5 | AE1: | 0.6 |
| D: | 3.25 | AD: | 6.53 |
| F: | 4 |
Technical Specifications
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Output Key: | 1/4 X 2.50 |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 180TC |
| No. of Gear Reductions: | Single | Assembly: | HM-2 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Ratio Range: | 7.5:1 | Ratio: | 7.5:1 |
| Input RPM: | 1,750 | Input Diameter (in): | 0.875 in |
| Bore Code: | 19 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Assembly Code: | 2 | Thrust Rating - output shaft: | 1944 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output RPM: | 233.3 |
| Input HP @ 1750 RPM: | 6.049 | Model Code: | HM230 |
| Output Diameter (in): | 1.188 in | Gear Type: | Worm |
| Product Type: | Right Angle | Center Distance (in): | 3 |
| Output Torque Rating (in-lb): | 1519 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

