How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.25 | BD: | 9 |
| I: | 4.84 in | AE2: | 0.36 |
| AK: | 8.5 | BE1: | 0.5 in |
| L: | 6.57 in | BF: | 0.53 |
| G: | 2 | Center Distance (in): | 3 in |
| AJ: | 7.25 | V: | 2.51 in |
| L1: | 9.82 in | B: | 8.12 |
| AD: | 6.53 | F: | 4 |
| T: | 1.188 | AG: | 7.5 |
| AE1: | 0.6 | U: | 0.875 in |
| C: | 8.88 in |
Technical Specifications
| Center Distance (in): | 3 | Output Shaft: | Hollow Bore |
| Model Code: | HM230 | Product Type: | Right Angle |
| Bore Code: | 19 | Motor Frame Size: | 180TC |
| Output Key: | 1/4 X 2.50 | Assembly: | HM-2 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 6.049 |
| Input RPM: | 1,750 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 233.3 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.75 in | Input Diameter (in): | 0.875 in |
| Output Diameter (in): | 1.188 in | Housing Material: | Cast Iron |
| Thrust Rating - output shaft: | 1944 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Ratio: | 7.5:1 |
| Gear Type: | Worm | Ratio Range: | 7.5:1 |
| Output Shaft Direction: | 2 | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1519 in/lbs |

