How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 4 | D: | 3.25 |
| AK: | 8.5 | AE1: | 0.6 |
| V: | 2.51 in | AD: | 6.53 |
| C: | 8.88 in | I: | 4.84 in |
| U: | 0.875 in | L: | 6.57 in |
| L1: | 9.82 in | AE2: | 0.36 |
| Center Distance (in): | 3 in | AG: | 7.5 |
| BF: | 0.53 | B: | 8.12 |
| G: | 2 | BE1: | 0.5 in |
| AJ: | 7.25 | T: | 1.188 |
| BD: | 9 |
Technical Specifications
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 1944 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Bore Code: | 19 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Output Key: | 1/4 X 2.50 | Ratio: | 7.5:1 |
| Assembly: | HM-2 | Housing Material: | Cast Iron |
| Input Keyway: | 3/16 X 1.75 in | Product Type: | Right Angle |
| Center Distance (in): | 3 | Gear Type: | Worm |
| Output RPM: | 233.3 | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 1.188 in | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 180TC | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 6.049 | Service Factor: | 1 |
| Model Code: | HM230 | Ratio Range: | 7.5:1 |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1519 in/lbs |

