How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | BF: | 0.53 |
| BE1: | 0.5 in | G: | 2 |
| AJ: | 7.25 | I: | 4.84 in |
| BD: | 9 | L: | 6.57 in |
| AE1: | 0.6 | L1: | 9.82 in |
| AE2: | 0.36 | D: | 3.25 |
| AD: | 6.53 | T: | 1.188 |
| C: | 8.88 in | AK: | 8.5 |
| U: | 0.875 in | F: | 4 |
| AG: | 7.5 | Center Distance (in): | 3 in |
| B: | 8.12 |
Technical Specifications
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Model Code: | HM230 |
| Input Keyway: | 3/16 X 1.75 in | Ratio: | 7.5:1 |
| Assembly: | HM-2 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 233.3 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Motor Frame Size: | 210TC | Thrust Rating - output shaft: | 1944 |
| Center Distance (in): | 3 | Bore Code: | 19 |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 7.5:1 |
| Input HP @ 1750 RPM: | 6.049 | Output Diameter (in): | 1.188 in |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 0.875 in | Input Style: | Flexible Coupling Input |
| Output Key: | 1/4 X 2.50 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1519 in/lbs |

