How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | AE1: | 0.6 |
| BD: | 9 | T: | 1.25 |
| AD: | 6.53 | L: | 6.57 in |
| BE1: | 0.5 in | AJ: | 7.25 |
| BF: | 0.53 | AG: | 7.5 |
| D: | 3.25 | AE2: | 0.36 |
| Center Distance (in): | 3 in | G: | 2 |
| C: | 8.88 in | AK: | 8.5 |
| I: | 4.84 in | B: | 8.12 |
| L1: | 9.82 in | U: | 0.875 in |
| F: | 4 |
Technical Specifications
| Center Distance (in): | 3 | Input Diameter (in): | 0.875 in |
| Ratio Range: | 7.5:1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.75 in |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 1.25 in | Output RPM: | 233.3 |
| Output Key: | 1/4 X 2.50 | Input HP @ 1750 RPM: | 6.049 |
| Thrust Rating - output shaft: | 1944 | Ratio: | 7.5:1 |
| No. of Gear Reductions: | Single | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 180TC | Product Type: | Right Angle |
| Model Code: | HM230 | Output Shaft Direction: | 2 |
| Assembly: | HM-2 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Bore Code: | 20 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1519 in/lbs |

